Top and bottom cable entry plate, Quadro.Plus, 900x600 mm FN111E

EAN
3250610189740
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    600 mm
  • Height of installed product
    18 mm
  • Width of installed product
    900 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Accessories included
  • Type of accessory
    Protection cover
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes