Top and bottom cable entry plate, Quadro.Plus, 700x800 mm FN093E

EAN
3250610189658
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    800 mm
  • Height of installed product
    18 mm
  • Width of installed product
    700 mm
Materials
  • Type of surface treatment
    powder-coated
Accessories included
  • Type of accessory
    Protection cover
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes