Top & bottom, q.evo, 1000x600 mm • FN032EW | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - cells
  • Top and bottom frames
  • FN032EW
Image  FN032EW of the product Hager Africa | Hager Africa
Image  FN032EW of the product Hager Africa | Hager Africa

Top & bottom, quadro evo, 1000x600 mm

FN032EW

Image  FN032EW of the product Hager Africa | Hager Africa
Image  FN032EW of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Top & bottom, quadro evo, 1000x600 mm FN032EW

EAN
3250612772117
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Inser­tion depth
    600 mm
  • Depth of installed product
    600 mm
  • Height of installed product
    50 mm
  • Width of installed product
    1000 mm
  • Built-in width
    1000 mm
Mater­ials
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
  • With cable entry
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FN032EW  | Hager Africa

    Product Image FN032EW

  • ProductNotice

    Image Instruction manuals for FN032EW  | Hager Africa

    Instruction manuals for FN032EW

    PDF
    4 MB
  • Installation guide

    Image Installation manuals for FN032EW  | Hager Africa

    Installation manuals for FN032EW

    PDF
    3 MB
  • Installation handbook

    Image Installation handbooks for FN032EW  | Hager Africa

    Installation handbooks for FN032EW

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    474 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    PDF
    393 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    PDF
    380 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FN032EW  | Hager Africa

    EU Declaration of conformity for FN032EW

    Declaration

    PDF
    529 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FN032EW  | Hager Africa

    Product environmental profile for FN032EW

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for FN032EW  | Hager Africa

    Pollutant guidelines for FN032EW

    REACH declaration FN032EW (english)

    PDF
    33 KB
    Image Pollutant guidelines for FN032EW  | Hager Africa

    Pollutant guidelines for FN032EW

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FN023EW - Top & bottom, quadro evo, 900x400 mm
    FN023EW
    Top & bottom, quadro evo, 900x400 mm
  • 2
    FN024EW - Top & bottom, quadro evo, 1000x400 mm
    FN024EW
    Top & bottom, quadro evo, 1000x400 mm
  • 3
    FN037EW - Top & bottom, quadro evo, 1000x800 mm
    FN037EW
    Top & bottom, quadro evo, 1000x800 mm
  • 4
    FN018EW - Top & bottom, quadro evo, 450x400 mm
    FN018EW
    Top & bottom, quadro evo, 450x400 mm
  • 5
    FN020EW - Top & bottom, quadro evo, 450x600 mm
    FN020EW
    Top & bottom, quadro evo, 450x600 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group