Top & bottom, q.evo, 450x600 mm • FN020EW | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - cells
  • Top and bottom frames
  • FN020EW

Top & bottom, quadro evo, 450x600 mm

FN020EW

  • Energy distri­bu­tion

Top & bottom, quadro evo, 450x600 mm FN020EW

EAN
3250612772049
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Inser­tion depth
    600 mm
  • Depth of installed product
    600 mm
  • Height of installed product
    50 mm
  • Width of installed product
    450 mm
  • Built-in width
    450 mm
Mater­ials
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
  • With cable entry
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FN020EW  | Hager Africa

    Product Image FN020EW

  • ProductNotice

    Image Instruction manuals for FN020EW  | Hager Africa

    Instruction manuals for FN020EW

    PDF
    4 MB
  • Installation guide

    Image Installation manuals for FN020EW  | Hager Africa

    Installation manuals for FN020EW

    PDF
    3 MB
  • Installation handbook

    Image Installation handbooks for FN020EW  | Hager Africa

    Installation handbooks for FN020EW

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    474 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    PDF
    393 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    PDF
    380 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    PDF
    394 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    PDF
    399 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FN020EW  | Hager Africa

    EU Declaration of conformity for FN020EW

    Declaration

    PDF
    529 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FN020EW  | Hager Africa

    Product environmental profile for FN020EW

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for FN020EW  | Hager Africa

    Pollutant guidelines for FN020EW

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FN020EW  | Hager Africa

    Pollutant guidelines for FN020EW

    REACH declaration FN020EW (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FN023EW - Top & bottom, quadro evo, 900x400 mm
    FN023EW
    Top & bottom, quadro evo, 900x400 mm
  • 2
    FN024EW - Top & bottom, quadro evo, 1000x400 mm
    FN024EW
    Top & bottom, quadro evo, 1000x400 mm
  • 3
    FN032EW - Top & bottom, quadro evo, 1000x600 mm
    FN032EW
    Top & bottom, quadro evo, 1000x600 mm
  • 4
    FN037EW - Top & bottom, quadro evo, 1000x800 mm
    FN037EW
    Top & bottom, quadro evo, 1000x800 mm
  • 5
    FN018EW - Top & bottom, quadro evo, 450x400 mm
    FN018EW
    Top & bottom, quadro evo, 450x400 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group