Floor standing steel enclosure, Quadro5, 510x700x260 mm FM200

EAN
3250612632008
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    72
Electric current
  • Rated current
    630 A
Dimensions
  • Insertion depth
    260 mm
  • Depth of installed product
    260 mm
  • Internal depth
    260 mm
  • Height of installed product
    510 mm
  • Width of installed product
    700 mm
  • Width in division units
    24
  • Thickness of sidewall material
    2 mm
Cover, door
  • Cover type
    Closed (plain)
  • Door locking
    with key
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    2
Equipment
  • Number of rows
    3
  • Quantity of section in width
    2
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
Safety
  • IK protection code against mecanical impacts
    10
  • Protection index IP
    IP55
  • REACH conform
    No
  • RoHS conform
    Yes