Couple side panels, FK, H2100 D500 mm, 2 pieces FK321
EAN
3250612511181
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth500 mm
-
Depth of installed product500 mm
-
Height of installed product2100 mm
-
Width of installed product500 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Surface appearanceglossy
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class I
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation