Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, distribution FD32DN
EAN
3250612548279
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Modulewith terminals
-
Number of modules72
Main electrical features
-
Nominal voltage230/400 V
Electric current
-
Rated current160 A
Dimensions
-
Depth of installed product193 mm
-
Internal depth193 mm
-
Height of installed product600 mm
-
Width of installed product550 mm
-
Width in division units24
-
Thickness of sidewall material1 mm
Cover, door
-
Number of keylock of the door0
-
Cover typeWith Notch
-
Door lockingwithout
-
Door leavesingle
-
Cover typenone / closed
-
Transparent cover or doorNo
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentpowder-coated
Installation, mounting
-
Suitable for outdoor useNo
Connection
-
Number of conduit inlets4
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows3
-
Quantity of rails3
-
Can be accessorizedYes
-
Number of openings for flange plates2
-
Extension possibleYes
-
Earthing terminal blockYes
-
Neutral terminal blockNo
-
Signal passing doorNo
Safety
-
IK protection code against mecanical impactsIK07
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FD32DN
PDF7 MB -
Installation handbook
Installation handbooks for FD32DN
PDF11 MBInstallation handbooks for FD32DN
Handbook en-GB 2022-10-10
PDF24 MB -
ProductECDeclaration
EU Declaration of conformity for FD32DN
Declaration
PDF190 KB -
ProductROHS
Pollutant guidelines for FD32DN
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FD32DN
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation