Cable entry plate, NewVegaD, top/bottom, rectangular with 2 flanges IP41 FD00P2
EAN
3250617860468
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product113 mm
-
Height of installed product25 mm
-
Width of installed product460 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FD00P2
PDF7 MB -
Installation handbook
Installation handbooks for FD00P2
PDF11 MBInstallation handbooks for FD00P2
Handbook en-GB 2022-10-10
PDF24 MB -
ProductECDeclaration
EU Declaration of conformity for FD00P2
Declaration
PDF190 KB -
ProductROHS
Pollutant guidelines for FD00P2
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for FD00P2
RoHS declaration FD00P2 (english)
PDF33 KB
More documentation