Trunking 99x230,pure white FB9923009010

EAN
4012740337625
Packaging
6 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    none
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    100 mm
  • Length
    2000 mm
  • Trunking width
    230 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    77
  • Maximum number of cables (Ø 11 mm, 50% fill)
    77
Cover, door
  • Lid mounting
    External
  • Lid shape
    loose
  • Lid width
    230 mm
  • Number of lids mountable
    1
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    19660 mm²
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    4
  • Compartment quantity
    1 / 5
  • Cable retainers per meter
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C