Multifunction timer EZN006
EAN
3250612469949
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Switching cyclesmin. 50000
-
FunctionFunctions: On delay, Off delay, single shot leading edge/single shot trailing edge, pulse shaping, flashing symmetrically, contact open/closed
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue12 / 230 V
-
Nominal voltage12 ... 48 V=/12 ... 230 V~
-
Frequency50/60 Hz
Electric current
-
Max. power with cos phi 0.65 A
-
Switching current at cos φ = 0.6max. 5 A
Dimensions
-
Depth of installed product58 mm
-
Height of installed product85 mm
-
Length64 mm
-
Width of installed product17.5 mm
-
Width of rail mounted device (RMD)1 modules
Power
-
Power consumed15 VA
-
Power consumption (operation)15 VA
-
Total power loss under IN2 W
-
Loss power at full load≈ 2 W
-
Power dissipation per coil0.5 W
Fluorescent bulbs control
-
Fluorescent lampsmax. 600 VA
LED control
-
LEDwith LED for operating status display
Incandescent bulbs control
-
Max. power with incandescent lamps450 W
-
230 V incandescent lamps and halogen lampsmax. 450 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1.5…10 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Type of connectionwith screw
Settings
-
Time delayed range0.1 s... 10 h
-
Delay time, adjustable0.1 s…10 h
-
Settingwith 2 potentiometers for setting of delay time
Use conditions
-
Operating temperature-10…50 °C
-
Storage/transport temperature-40…70 °C
Instructions
-
Special note textNotice: Not suitable for connection to safety extra-low voltage (SELV).
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EZN006
Relais temporisé EZN006
PDF2 MB -
ProductDataSheet
Product data sheets for EZN006
UK_MD_TDS_DelayTimers.pdf
PDF49 KB -
ProductEnvironmentProfile
Product environmental profile for EZN006
PDF311 KB
More documentation