control relay current monophased 230V EU103
EAN
3250612411030
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Electric current
-
Acceptable current rating with AC18 A
Dimensions
-
Length64 mm
Power
-
Total power loss under IN4 W
Power supply
-
Supply voltage230 V
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of contacts1 changeover
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-40…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EU103
Relais de controle de courant EU103
PDF1 MB -
ProductEnvironmentProfile
Product environmental profile for EU103
PDF313 KB
More documentation