![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
control relay monophased voltage 230V EU102
EAN
3250612411023
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Configuration
-
Number of modules2
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Acceptable current rating with AC18 A
Dimensions
-
Length64 mm
Power
-
Total power loss under IN4 W
Measurement
-
Voltage measurement range15 to 480 V
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Type of contacts1 changeover
Settings
-
Delay OFF1200 s
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-40…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EU102
Relais de controle de tension EU102
PDF1 MB -
ProductEnvironmentProfile
Product environmental profile for EU102
PDF313 KB
More documentation