EAN
3250612341467
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    250 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Command voltage AC
    230 V
Electric current
  • Rated current
    5 A
Dimensions
  • Depth of installed product
    58 mm
  • Height of installed product
    85 mm
  • Width of installed product
    17.5 mm
Power
  • Inrush power absorbed
    5 VA
  • Operating consumption
    5 VA
  • Total power loss under IN
    2 W
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 4mm²
  • Connection cross-sect. rigid cable
    1 / 6mm²
  • Number of contacts
    1
  • Type of contacts
    1 changeover
  • Connection cross-section of the control cable solid
    1 / 6 mm²