Corner trunking tehalit.EK 40x40mm pure white, l=2,5m EK4004009010
EAN
4012740829106
Packaging
40 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Trunking height40 mm
-
Length2500 mm
-
Trunking width40 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Cable
-
Internal/useful cross section800 mm²
Equipment
-
Number of plugable separators0
-
Compartment quantity2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
temperatur
-
Ambient temperature5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for EK4004009010
EU-Declaration EK T070A DE_EN 15082019
PDF51 KB -
ProductROHS
Pollutant guidelines for EK4004009010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for EK4004009010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation