![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Time switch daily cycle with reserve EH111
EAN
3250612281114
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeDin-Rail
Functions
-
Number of function channels1
-
Switching cyclesmin. 50000
-
Power reserve≈ 200 h
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Number of modules3
Main electrical features
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Electric current
-
Max. power with cos phi 0.63 A
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Depth of installed product60 mm
-
Height of installed product90 mm
-
Width of installed product54 mm
-
Width of rail mounted device (RMD)3 modules
Power
-
Power consumed0.5 VA
-
Power consumption (operation)0.5 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
-
Power dissipation per coil0.5 W
Battery
-
Charging time of the power reserve in hours120
Fluorescent bulbs control
-
Compact fluorescent lampsmax. 200 W
Incandescent bulbs control
-
Max. power with incandescent lamps900 W
-
230 V incandescent lamps and halogen lampsmax. 900 W
Installation, mounting
-
Mounting typesurface-mounted
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 4mm²
-
Connection cross-sect. rigid cable1 / 4mm²
-
Conductor cross-section (flexible)1…4 mm²
-
Conductor cross-section (rigid)1…4 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
Settings
-
Number of program steps96
-
Summer / Winter time changemanual
-
Shortest switching time15 mn
-
Type of programminganalog
-
Program cyclesProgramme cycle: 24 hours
-
Programming cycle24H
Equipment
-
Number of channels1
-
Number of switching times for on/off96
-
Supply failure reserve200 h
-
Switching cycles at cos φ = 0,6min. 20000
Use
-
Cycledaily
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…55 °C
-
Working accuracy1
-
Storage/transport temperature-10…55 °C
Downloads
-
Product image
-
ProductDataSheet
Product data sheets for EH111
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
ProductECDeclaration
EU Declaration of conformity for EH111
Declaration
PDF124 KB -
ProductEnvironmentProfile
Product environmental profile for EH111
PDF322 KB
More documentation