Analogue time switch weekly cycle 1 channel 1 module EH071

EAN
3250612280711
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Din-Rail
Functions
  • Switching cycles
    min. 30000
Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    210 / 230 V
  • Frequency
    50/60 Hz
Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    90 mm
  • Width of installed product
    18 mm
Power
  • Total power loss under IN
    0.5 W
Incandescent bulbs control
  • Max. power with incandescent lamps
    900 W
Settings
  • Summer / Winter time change
    manual
  • Shortest switching time
    105 mn
  • Type of programming
    analog
  • Programming cycle
    1X7D.
Equipment
  • Number of channels
    1
  • Supply failure reserve
    200 h
  • Switching cycles at cos φ = 0,6
    min. 30000
Use
  • Cycle
    weekly
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…55 °C