Weekly time switch with reserve with clock hands 2 modules EH271
EAN
3250612282715
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Number of function channels1
-
Switching cyclesmin. 50000
-
Slide switchwith slide switch for permanent on/automatic
-
Power reserve≈ 200 h
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Number of modules2
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~
Electric current
-
Max. power with cos phi 0.63 A
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Depth of installed product58 mm
-
Height of installed product90 mm
-
Width of installed product36 mm
-
Width of rail mounted device (RMD)2 modules
Power
-
Power consumed0.5 VA
-
Power consumption (operation)0.5 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
-
Power dissipation per coil0.5 W
Measurement
-
Running accuracy± 1 s/day
Battery
-
Battery / storage batterywith integrated storage battery for power reserve
-
Charging time of the power reserve in hours120
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
-
230 V incandescent lamps and halogen lampsmax. 1000 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 4mm²
-
Connection cross-sect. rigid cable1 / 4mm²
-
Conductor cross-section (flexible)1…4 mm²
-
Conductor cross-section (rigid)1…4 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps84
-
Summer / Winter time changemanual
-
Shortest switching time3.5 h
-
Type of programminganalog
-
Program cyclesProgramme cycles: 1 x 7 days
-
Programming cycle1X7D.
-
SettingFine setting of time via rotating hand
-
Astro programNo
Equipment
-
Number of channels1
-
Number of switching times for on/off84
-
Supply failure reserve200 h
-
Switching cycles at cos φ = 0,6min. 20000
Use
-
Cycleweekly
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…55 °C
-
Working accuracy6 mn / year
-
Storage/transport temperature-10…55 °C
Identification
-
Main design lineLight control
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EH271
PDF3 MB -
RoHS report
Pollutant guidelines for EH271
REACH declaration EH271 (english)
PDF33 KBPollutant guidelines for EH271
RoHS declaration EH271 (english)
PDF33 KB
More documentation