Time switch daily cycle with reserve EH011
EAN
3250612280117
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Number of function channels1
-
Switching cyclesmin. 50000
-
Slide switchwith slide switch for permanent on/automatic
-
Power reserve≈ 200 h
Configuration
-
Switch modeNO contact
-
Number of modules1
Main electrical features
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Electric current
-
Max. power with cos phi 0.63 A
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Depth of installed product60 mm
-
Height of installed product80 mm
-
Width of installed product18 mm
-
Width of rail mounted device (RMD)1 modules
Power
-
Power consumed0.5 VA
-
Power consumption (operation)0.5 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
-
Power dissipation per coil0.5 W
Battery
-
Battery / storage batterywith integrated storage battery for power reserve
-
Charging time of the power reserve in hours120
Fluorescent bulbs control
-
Compact fluorescent lampsmax. 100 W
Incandescent bulbs control
-
Max. power with incandescent lamps900 W
-
230 V incandescent lamps and halogen lampsmax. 900 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 4mm²
-
Connection cross-sect. rigid cable1 / 4mm²
-
Conductor cross-section (flexible)1…4 mm²
-
Conductor cross-section (rigid)1…4 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps96
-
Summer / Winter time changemanual
-
Shortest switching time15 mn
-
Type of programminganalog
-
Program cyclesProgramme cycle: 24 hours
-
Programming cycle24H
-
SettingSetting via day dial
Equipment
-
Number of channels1
-
Number of switching times for on/off96
-
Supply failure reserve200 h
-
Switching cycles at cos φ = 0,6min. 20000
Use
-
Cycledaily
Use conditions
-
Operating temperature-10…55 °C
-
Working accuracy1
-
Storage/transport temperature-10…55 °C
Downloads
-
Product image
-
ProductDataSheet
Product data sheets for EH011
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
ProductEnvironmentProfile
Product environmental profile for EH011
PDF310 KB
More documentation