Yearly time switch 2 channels • EG293B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Time switches
  • Yearly time switches
  • 2 chan­nels yearly time switch
  • EG293B
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa

Yearly time switch 2 channels, digital, 4 modules

EG293B

Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
Image  EG293B of the product Hager Africa | Hager Africa
  • Energy manage­ment

Yearly time switch 2 channels, digital, 4 modules EG293B

EAN
3250612279821
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Func­tions
  • Number of func­tion chan­nels
    2
  • Multi-phase mode
    suit­able for multi-phase mode
  • Func­tion
    Pres­ence simu­la­tion ; Keylock via PIN code ; with oper­ating hours meter ; with pulse func­tion
Config­ur­a­tion
  • Switch mode
    2 x change-over contact
  • Number of modules
    4
Controls and indic­ators
  • Indic­a­tion / display
    LC display with illu­min­a­tion
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~
Dimen­sions
  • Depth of installed product
    69 mm
  • Height of installed product
    90 mm
  • Width of installed product
    70 mm
  • Width of rail mounted device (RMD)
    4 modules
Power
  • Power consumed
    2 VA
  • Total power loss under IN
    2 W
  • Loss power at full load
    ≈ 2 W
Meas­ure­ment
  • Running accuracy
    ± 0.2 s/day
Battery
  • Power reserve [years]
    ≈ 5 a
  • Lithium cell power reserve [years]
    ≈ 5
  • Battery / storage battery
    with lithium coin cell battery type: CR2450
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1500 W
  • 230 V incan­des­cent lamps and halogen lamps
    max. 1500 W
Install­a­tion, mounting
  • Mounting type
    din-Rail
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Number of contacts
    2
  • Type of contacts
    2 changeover + 2NO
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Contact
    with poten­tial-­free switching contact
  • Type of connec­tion
    quick connect
Settings
  • Number of program steps
    300
  • Summer / Winter time change
    auto­matic
  • Shortest switching time
    1 mn
  • Type of program­ming
    digital, with program­ma­tion key
  • Program­ming cycle
    yearly
  • Programs
    with random programme ; holiday programme with date activ­a­tion
  • Program­ming
    Program­ming possible without mains voltage
  • Time
    with auto­matic summer­/winter time change-over
Equip­ment
  • Number of chan­nels
    2
  • Number of switching times for on/off
    300
  • Supply failure reserve
    5 years
  • With holi­days program
    Yes
Use
  • Cycle
    yearly
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Key
    with program­ming key
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Working accuracy
    + 0,2 s / 24h
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    Light control

Downloads

  • Product image

    Image EG293B  | Hager Africa

    Product Image EG293B

  • ProductNotice

    Image Instruction manuals for EG293B  | Hager Africa

    Instruction manuals for EG293B

    Programmateur 2 voies cycle annuel et hebdomadaire EG293B

    PDF
    1 MB
  • ProductImplementationSoftware

    Image Programming/Implementation software for EG293B  | Hager Africa

    Programming/Implementation software for EG293B

    EXE
    40 MB
  • ProductROHS

    Image Pollutant guidelines for EG293B  | Hager Africa

    Pollutant guidelines for EG293B

    RoHS declaration EG293B (english)

    PDF
    33 KB
    Image Pollutant guidelines for EG293B  | Hager Africa

    Pollutant guidelines for EG293B

    REACH declaration EG293B (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group