Radio antenna DCF77 EG001
EAN
3250612279975
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Radiowith radio receiver for the DCF77 signal
Dimensions
-
Dimensions (LLxwwxhh)38 x 75 x 89 mm
Materials
-
Colour independent of design lineswhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Bolted jointwith wall bracket and screw fitting
Connection
-
Conductor cross-section (flexible)0.5…1.5 mm²
-
Conductor cross-section (rigid)0.5…2.5 mm²
Cable
-
Line lengthmax. 200 m
Safety
-
Protection index IPIP54
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-20…50 °C
-
Storage/transport temperature-20…70 °C
Downloads
More documentation