![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Backbox accessory for Surface BESA detectors EEK005
EAN
3250617579162
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Compatibility
-
Sensors associatedEEK510B, EEK520B
Dimensions
-
Height of installed product65 mm
-
Dimensions (Ø x H)75 x 65 mm
Materials
-
RAL colourRAL 9010 - Pure white
Cable
-
Wirewith cable entry
Identification
-
Application, usageMotion detector
-
Main design lineSurface-mounted accessories
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for EEK005
Declaration
PDF143 KB
More documentation