LED floodlight 2000 Lumen with movement detector, white EE633
EAN
3250612256037
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Dimmer RFNo
-
Dimming 0-10 VNo
-
Dimmer DMXNo
-
Dimming GPRSNo
-
Dimming ZigbeeNo
-
Dimming depending on control gearNo
-
Dimming LineSwitchNo
-
Dimming mains voltage modulationNo
-
Dimming potentiometer (integrated)No
-
Dimming programmableNo
-
Dimming sine wave reductionNo
-
No dimming functionYes
Main electrical features
-
Rated voltage230…240 V
-
Type of supply voltageAC
Dimensions
-
Height of installed product140 mm
-
Length164 mm
-
Built-in height0 mm
-
Built-in width0 mm
Power
-
System rated power20 W
Power supply
-
Control gear typeNot required
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Surface appearanceglossy
-
Dominant light colourwhite
Lighting control
-
Type of lampLED not exchangeable
-
Lamps capacity20
-
Luminous flux2000 lm
Installation, mounting
-
Suitable for surface mountingYes
-
Suitable for ground mountingNo
-
Suitable for clamp-mountingNo
-
Suitable for light-track mountingNo
-
Can be suspendedNo
-
Suitable for traverse mountingNo
Connection
-
Connector typeprimarily screw terminals
-
Suitable for through-wiringYes
Scope of delivery
-
With lampYes
-
Control gear includedNo
Accessories included
-
With light sensorYes
Equipment
-
Type of dimmerYes
-
Colour rendering index (CRI)80-89
Use
-
Beam angle>=80° <360°
-
Light sharingSymmetric
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK04
-
Fire resistance Euroclass DNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE633
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for EE633
PDF174 KB -
ProductEnvironmentProfile
Product environmental profile for EE633
PEP document International 2018-04-12
PDF424 KB -
ProductROHS
Pollutant guidelines for EE633
RoHS declaration EE633 (english)
PDF33 KBPollutant guidelines for EE633
REACH declaration EE633 (english)
PDF32 KB
More documentation