Light sensitive switch 2 channels for cascading + cell EE003 EE203
EAN
3250612252039
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeDin-Rail
Configuration
-
Number of modules4
Controls and indicators
-
Presence buttonNo
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Electric current
-
Acceptable current rating with AC116 A
Dimensions
-
Depth of installed product58 mm
-
Height of installed product85 mm
-
Length58 mm
-
Width of installed product71 mm
Frequency
-
Frequency range50 Hz
Length
-
Maximum connection distance between receiver and transmitter50m
Power
-
Max. power with fluo uncompensated lamps2000 VA
-
Power consumed1.5 VA
-
Incandescent bulb power0 / 2300 W
-
Total power loss under IN2 W
-
Power dissipation per coil0.3 W
-
Max. Breaking capacity for parallel compensated fluorescent tubes1000 W
-
Max. Breaking capacity for row-compensated fluorescent tubes3600 W
Endurance
-
Electrical endurance cycles with incandescent lighting48000
-
Electrical durability at nominal load in AC1 in operating cycles50000
-
Electrical durability with parallel compensated fluorescent tubes48000
Power supply
-
Supply voltage230 V
Lighting control
-
Brightness measurement range2 / 20000 Lux
Fluorescent bulbs control
-
Max. power with fluorescent parallel lamps1000 VA
-
Max. power fluo. duo lamp comp. series1000 W
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Number of contacts2
-
Type of contacts1NO
Settings
-
Delay ON0 s
-
Delay OFF0 s
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…60 °C
Downloads
More documentation