Light sensitive switch 2 channels for cascading EE202
EAN
3250612252022
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Slide switchwith slide switch for automatic/test ; with two slide switches for ON/OFF/measuring range 1/2
Configuration
-
Number of modules4
Controls and indicators
-
Presence buttonNo
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Voltage
-
Max. switching capacity at250 V AC
-
Operating voltage230 V~ +10%/-15%
Electric current
-
Acceptable current rating with AC116 A
-
Max. power with cos phi 0.616 A
Dimensions
-
Depth of installed product65 mm
-
Height of installed product85 mm
-
Length58 mm
-
Width of installed product71 mm
-
Width of rail mounted device (RMD)4 modules
Frequency
-
Frequency range50…60 Hz
Length
-
Maximum connection distance between receiver and transmitter50m
Power
-
Max. power with fluo uncompensated lamps1000 VA
-
Power consumed1.5 VA
-
Power consumption (operation)1.5 VA
-
Incandescent bulb power0 / 2300 W
-
Total power loss under IN2 W
-
Power dissipation per coil0.3 W
-
Max. Breaking capacity for parallel compensated fluorescent tubes1000 W
-
Max. Breaking capacity for row-compensated fluorescent tubes3600 W
Endurance
-
Electrical endurance cycles with incandescent lighting48000
-
Electrical durability at nominal load in AC1 in operating cycles50000
-
Electrical durability with parallel compensated fluorescent tubes48000
Power supply
-
Supply voltage230 V
Lighting control
-
Brightness measurement range2 / 20000 Lux
-
Fluorescent lamps with electronical ballast (EB)1000 W
-
Brightness measuring range 20.2…20 klx
Fluorescent bulbs control
-
Max. power with fluorescent parallel lamps1000 VA
-
Max. power fluo. duo lamp comp. series1000 W
-
Compact fluorescent lamps10 x 20 W
-
Fluorescent lamps parallel compensated1000 W
-
Fluorescent lamps uncompensated2000 W
Incandescent bulbs control
-
Max. power with incandescent lamps2000 W
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Conductor cross-section0.5…4 mm²
-
Number of contacts2
-
Type of contacts2NO
-
Type of connectionwith screw terminals
-
Contactwith one potential-free switching contact per channel ; with two contacts for the additional connection of external switching contacts
-
Connectionconnection for brightness sensor ; connection for a maximum of 10 linkable devices
Cable
-
WireCable length between twilight switch and brightness sensor max. 50 m ; Cable length between 2 twilight switches max. 50 m
Settings
-
Delay ON30 s
-
Delay OFF30 s
-
Settingwith 2 potentiometers for fine adjustment of response brightness and sensitivity ; potentiometer for selecting the operating mode (automatic/semiautomatic) and delay time
Equipment
-
BrightnessSwitch-on brightness at twilight adjustable
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Main design lineHouse electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EE202
Interrupteur crepusculaire 2 voies + 2 entrees de commande EE202, EE203
PDF1 MBInstruction manuals for EE202
PDF1 MB -
RoHS report
Pollutant guidelines for EE202
RoHS declaration EE202 (english)
PDF103 KBPollutant guidelines for EE202
REACH declaration EE202 (english)
PDF103 KB
More documentation