Din rail board,2 row 32M, whole transparent door,flush DR32FT
EAN
3250611090199
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Intended door positionleft
Configuration
-
Number of modules32
Compatibility
-
Suitable for lightning protectionYes
Dimensions
-
Insertion depth110 mm
-
Depth of wall niche105 mm
-
Depth of installed product5 mm
-
Internal depth107 mm
-
Height of installed product499 mm
-
Width of installed product430 mm
-
Width in division units16
-
Thickness of sidewall material1.2 mm
-
Built-in width400 mm
Cover, door
-
Material thickness cover1.2 mm
-
Identification od protection index40
-
InterlockableNo
-
Number of keylock of the door0
-
Cover typeClosed (plain)
-
Door leavesingle
-
Cover typeCover
-
Transparent cover or doorYes
Materials
-
Copper weight of the product0 kg
-
Colourlight grey
-
Material qualityMaterial mix
-
Surface appearancematt
Installation, mounting
-
Suitable for outdoor useNo
-
Suitable for ground mountingNo
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows2
-
Number of keys1
-
Quantity of rails2
-
On/Off switchNo
-
Number of openings for flange plates2
-
Extension possibleYes
Standards
-
ApprovalsBS EN 61439-3
Safety
-
IK protection code against mecanical impactsIK05
-
Protection classisol.class I
-
Glow wire testaccording to IEC 61439-1
-
RoHS conformYes
-
Halogen freeNo
-
Fire resistance-
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for DR32FT
Declaration
PDF881 KB -
ProductROHS
Pollutant guidelines for DR32FT
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation