Pole 3000mm design equiped,Wieland Cat6FTP DES3000FR
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Modulesingle side
-
Depth64 mm
-
Diameter 166 mm
-
Diameter 2140 mm
-
Installation height3000 / 3300 mm
-
Pole shapeoval
-
Width140 mm
-
Colourblack
-
MaterialMixed materials
-
Material groupmixed material
-
Type of surface treatmentblack anodised
-
Fixing typePressure fitting
-
Internal/useful cross section2250 mm²
-
Cable entrytop (ceiling)
-
Number of fix dividers1
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
Installation guide
Installation manuals for DES3000FR
PDF304 KB -
ProductECDeclaration
EU Declaration of conformity for DES3000FR
EC declaration of conformity DA_DB_DE
PDF133 KB -
ProductEnvironmentProfile
Product environmental profile for DES3000FR
PEP_Hager_DES_EN_23072013
PDF260 KBProduct environmental profile for DES3000FR
PEP_Hager_DMF_EN_2972013.pdf
PDF253 KBProduct environmental profile for DES3000FR
PEP_Hager_WS120_EN_06092013
PDF365 KBProduct environmental profile for DES3000FR
PEP_Hager_WS172_EN_06092013
PDF354 KBProduct environmental profile for DES3000FR
PEP_Hager_WS213_EN_02092013
PDF362 KB