DA200 double, pressure fitting 3,3 - 3,6 m, Alu naturel anodized DAS2453300ELN

EAN
4012740901987
Packaging
1 Piece

Technical properties

Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Depth
    132 mm
  • Installation height
    3300 / 3600 mm
  • Pole shape
    rectangle
  • Width
    132 mm
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Anodised
Cable
  • Internal/useful cross section
    4300 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No