DA200 double, press.fitting3-3,3m,anod. • DAS2453000ELN | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Pole system
  • DA 200 fixed poles
  • DA 200-45 double sided poles
  • DAS2453000ELN
  • Cable manage­ment

DA200 double, pressure fitting 3 - 3,3 m, Alu naturel anodized DAS2453000ELN

EAN
4012740901970
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DA200 double, pressure fitting 3 - 3,3 m, Alu naturel anodized

DAS2453000ELN

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    double side
Compat­ib­ility
  • Device install­a­tion compat­ible format
    45x45 mm
Dimen­sions
  • Depth
    132 mm
  • Install­a­tion height
    3000 / 3300 mm
  • Pole shape
    rect­angle
  • Width
    132 mm
Mater­ials
  • Material group
    aluminium
Install­a­tion, mounting
  • Fixing type
    Pres­sure fitting
Cable
  • Intern­al/useful cross section
    4300 mm²
  • Cable entry
    top (ceil­ing)
Equip­ment
  • Number of fix dividers
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image DAS2453000ELN  | Hager Africa

    Product Image DAS2453000ELN

  • Installation manual

    Image Installation manuals for DAS2453000ELN  | Hager Africa

    Installation manuals for DAS2453000ELN

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for DAS2453000ELN  | Hager Africa

    EU Declaration of conformity for DAS2453000ELN

    EC declaration of conformity DA_DB_DE

    PDF
    133 KB
  • PEP document

    Image Product environmental profile for DAS2453000ELN  | Hager Africa

    Product environmental profile for DAS2453000ELN

    PEP-Document DAS-Poles english

    PDF
    415 KB
    Image Product environmental profile for DAS2453000ELN  | Hager Africa

    Product environmental profile for DAS2453000ELN

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)

    PDF
    392 KB
  • RoHS report

    Image Pollutant guidelines for DAS2453000ELN  | Hager Africa

    Pollutant guidelines for DAS2453000ELN

    REACH declaration DAS2453000ELN (english)

    PDF
    33 KB
    Image Pollutant guidelines for DAS2453000ELN  | Hager Africa

    Pollutant guidelines for DAS2453000ELN

    RoHS declaration DAS2453000ELN (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    DAS2452700ELN - DA200 double, pressure fitting 2,70 - 3 m, Alu naturel anodized
    DAS2452700ELN
    DA200 double, pressure fitting 2, 70 - 3 m, Alu naturel anodized
  • 2
    DAS2453300ELN - DA200 double, pressure fitting 3,3 - 3,6 m, Alu naturel anodized
    DAS2453300ELN
    DA200 double, pressure fitting 3, 3 - 3, 6 m, Alu naturel anodized

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group