Endcap for CLM75125, pure white CLM751256
EAN
4012740211482
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
Installation, mounting
-
Suitable for outdoor useYes
Accessories included
-
Accessories type for pipe ductEnd cap
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for CLM751256
EU-Declaration CLM-CLMU T078A FR_EN 16082019
PDF49 KB -
PEP document
Product environmental profile for CLM751256
PDF199 KB -
RoHS report
Pollutant guidelines for CLM751256
REACH declaration CLM751256 (english)
PDF32 KBPollutant guidelines for CLM751256
RoHS declaration CLM751256 (english)
PDF33 KB
More documentation