Climatisation trunking 75x125,pure white • CLM75125 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea for air-­con­di­tioning and heat pump
  • tehalit.lifea: general purpose trunking
  • tehalit.lifea 75 x 125
  • CLM75125
  • Cable manage­ment

Climatisation trunking 75x125, pure white CLM75125

EAN
4012740211253
Packaging
10 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Climatisation trunking 75x125, pure white

CLM75125

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    75 mm
  • Length
    2000 mm
  • Trunking width
    125 mm
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
Install­a­tion, mounting
  • Suit­able for outdoor use
    Yes
  • Is pipe fixing interior
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK08

Downloads

  • Product image

    Image CLM75125  | Hager Africa

    Product Image CLM75125

  • Declaration of conformity

    Image EU Declaration of conformity for CLM75125  | Hager Africa

    EU Declaration of conformity for CLM75125

    EU-Declaration CLM-CLMU T078A FR_EN 16082019

    PDF
    49 KB
  • PEP document

    Image Product environmental profile for CLM75125  | Hager Africa

    Product environmental profile for CLM75125

    PDF
    199 KB
  • RoHS report

    Image Pollutant guidelines for CLM75125  | Hager Africa

    Pollutant guidelines for CLM75125

    RoHS declaration CLM75125 (english)

    PDF
    33 KB
    Image Pollutant guidelines for CLM75125  | Hager Africa

    Pollutant guidelines for CLM75125

    REACH declaration CLM75125 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    CLM751254 - Internal corner for CLM75125, pure white
    CLM751254
    Internal corner for CLM75125, pure white
  • 2
    CLM751253 - External corner for CLM75125, pure white
    CLM751253
    External corner for CLM75125, pure white
  • 3
    CLM751255 - Flat corner for CLM75125, pure white
    CLM751255
    Flat corner for CLM75125, pure white
  • 4
    CLM751256 - Endcap for CLM75125, pure white
    CLM751256
    Endcap for CLM75125, pure white
  • 5
    CLM7512561 - Wall derivation for CLM75125, pure white
    CLM7512561
    Wall derivation for CLM75125, pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group