Flat corner for CLM75125, pure white • CLM751255 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Cable distri­bu­tion trunking
          • tehalit.lifea for air-­con­di­tioning and heat pump
          • tehalit.lifea: general purpose trunking
          • tehalit.lifea 75 x 125
          • CLM751255
          Image  CLM751255 of the product Hager Africa | Hager Africa
          Image  CLM751255 of the product Hager Africa | Hager Africa

          Flat corner for CLM75125, pure white

          CLM751255

          Image  CLM751255 of the product Hager Africa | Hager Africa
          Image  CLM751255 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Flat corner for CLM75125, pure white CLM751255

          EAN
          4012740211291
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Material group
            plastic
          Install­a­tion, mounting
          • Suit­able for outdoor use
            Yes
          Accessories included
          • Accessories type for pipe duct
            Flat bend
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes

          Downloads

          • Product image

            Image CLM751255  | Hager Africa

            Product Image CLM751255

          • ProductECDeclaration

            Image EU Declaration of conformity for CLM751255  | Hager Africa

            EU Declaration of conformity for CLM751255

            EU-Declaration CLM-CLMU T078A FR_EN 16082019

            PDF
            49 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for CLM751255  | Hager Africa

            Product environmental profile for CLM751255

            PDF
            199 KB
          • ProductROHS

            Image Pollutant guidelines for CLM751255  | Hager Africa

            Pollutant guidelines for CLM751255

            REACH declaration CLM751255 (english)

            PDF
            32 KB
            Image Pollutant guidelines for CLM751255  | Hager Africa

            Pollutant guidelines for CLM751255

            RoHS declaration CLM751255 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            CLM75125 - Climatisation trunking 75x125, pure white
            CLM75125
            Climatisation trunking 75x125, pure white
          • 2
            CLM751254 - Internal corner for CLM75125, pure white
            CLM751254
            Internal corner for CLM75125, pure white
          • 3
            CLM751253 - External corner for CLM75125, pure white
            CLM751253
            External corner for CLM75125, pure white
          • 4
            CLM751256 - Endcap for CLM75125, pure white
            CLM751256
            Endcap for CLM75125, pure white
          • 5
            CLM7512561 - Wall derivation for CLM75125, pure white
            CLM7512561
            Wall derivation for CLM75125, pure white

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group