Joint cover for CLM30035, pure white CLM300357
EAN
4012740209731
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colourpure white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPVC
-
Material groupplastic
Installation, mounting
-
Suitable for outdoor useYes
Accessories included
-
Accessories type for pipe ductJoint cover for cover
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for CLM300357
EU-Declaration CLM-CLMU T078A FR_EN 16082019
PDF49 KB -
ProductEnvironmentProfile
Product environmental profile for CLM300357
PDF199 KB -
ProductROHS
Pollutant guidelines for CLM300357
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CLM300357
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation