RCCB 4P 100A 300mA AC Class CF485Z
EAN
3250611663881
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Neutral positionright
-
Number of poles4 P
Configuration
-
Number of modules4
Main electrical features
-
Frequency50 Hz
Electric current
-
Rated residual operating current300 mA
-
Rated current100 A
-
Withstand not tripping on 8-20 μs wave0.25 kA
-
Breaking and opening capacity1.5 kA
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
Electric current / temperature
-
Rating current -25°C100 A
-
Rating current -20°C100 A
-
Rating current -15°C100 A
-
Rating current -10°C100 A
-
Rating current -5°C100 A
-
Rating current 0°C100 A
-
Rating current 5°C100 A
-
Rating current 10°C100 A
-
Rating current 15°C100 A
-
Rating current 20°C100 A
-
Rating current 25°C100 A
-
Rating current 30°C100 A
-
Rating current 35°C100 A
-
Rating current 40°C100 A
-
Rating current 45°C99 A
-
Rating current 50°C94 A
-
Rating current 55°C90 A
-
Rating current 60°C83 A
-
Rating current 65°C72 A
-
Rating current 70°C59 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product86 mm
-
Width of installed product70 mm
-
Construction size (DIN 43880)1
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN30.2 W
-
Power loss per pole at In11.9 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
Connection
-
Type of connectionwith screw
Standards
-
Standard textIEC 61008-1
Safety
-
Residual current typeAC
Use conditions
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for CF485Z
PDF752 KB -
ProductECDeclaration
EU Declaration of conformity for CF485Z
EU Declaration of Conformity
PDF660 KBEU Declaration of conformity for CF485Z
Declaration
PDF587 KB -
ProductEnvironmentProfile
Product environmental profile for CF485Z
PDF355 KB -
ProductROHS
Pollutant guidelines for CF485Z
REACH declaration CF485Z (english)
PDF103 KB
More documentation