RCCB 4P 80A 30mA type AC CD480Z

EAN
3250611645382
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Neutral position
    right
  • Number of poles
    4 P
  • Fixing mode
    DIN rail type O (symmetrical)
Configuration
  • Number of modules
    4
Main electrical features
  • Frequency
    50 Hz
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    80 A
  • Withstand not tripping on 8-20 ÎĽs wave
    0.25 kA
  • Breaking and opening capacity
    1.5 kA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    80 A
  • Rating current -20°C
    80 A
  • Rating current -15°C
    80 A
  • Rating current -10°C
    80 A
  • Rating current -5°C
    80 A
  • Rating current 0°C
    80 A
  • Rating current 5°C
    80 A
  • Rating current 10°C
    80 A
  • Rating current 15°C
    80 A
  • Rating current 20°C
    80 A
  • Rating current 25°C
    80 A
  • Rating current 30°C
    80 A
  • Rating current 35°C
    80 A
  • Rating current 40°C
    80 A
  • Rating current 45°C
    80 A
  • Rating current 50°C
    80 A
  • Rating current 55°C
    80 A
  • Rating current 60°C
    75 A
  • Rating current 65°C
    71 A
  • Rating current 70°C
    59 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    86 mm
  • Width of installed product
    70 mm
  • Construction size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    19.7 W
  • Power loss per pole at In
    7.4 W
Tripping
  • Protected against nuisance tripping
    No
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Standards
  • Standard text
    IEC 61008-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -55…70 °C