RCCB 4P 100A 30mA AC • CD485Z | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCCBs
  • RCCBs onekonekt
  • 4 pole type AC 30mA
  • CD485Z
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

1
1
CD485Z - RCCB 4P 100A 30mA AC Class
CD485Z
RCCB 4P 100A 30mA AC Class

RCCB 4P 100A 30mA AC Class

CD485Z

Image  CD485Z of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

RCCB 4P 100A 30mA AC Class CD485Z

EAN
3250611645078
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Frequency
    50 Hz
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    100 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    1.5 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    100 A
  • Rating current -20°C
    100 A
  • Rating current -15°C
    100 A
  • Rating current -10°C
    100 A
  • Rating current -5°C
    100 A
  • Rating current 0°C
    100 A
  • Rating current 5°C
    100 A
  • Rating current 10°C
    100 A
  • Rating current 15°C
    100 A
  • Rating current 20°C
    100 A
  • Rating current 25°C
    100 A
  • Rating current 30°C
    100 A
  • Rating current 35°C
    100 A
  • Rating current 40°C
    100 A
  • Rating current 45°C
    99 A
  • Rating current 50°C
    94 A
  • Rating current 55°C
    90 A
  • Rating current 60°C
    83 A
  • Rating current 65°C
    72 A
  • Rating current 70°C
    59 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    86 mm
  • Width of installed product
    70 mm
  • Construc­tion size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    30.2 W
  • Power loss per pole at In
    11.9 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    IEC 61008-1
Safety
  • Residual current type
    AC
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C

Downloads

  • Product image

    Image CD485Z  | Hager Africa

    Product Image CD485Z

  • ProductECDeclaration

    Image EU Declaration of conformity for CD485Z  | Hager Africa

    EU Declaration of conformity for CD485Z

    EU Declaration of Conformity

    PDF
    660 KB
    Image EU Declaration of conformity for CD485Z  | Hager Africa

    EU Declaration of conformity for CD485Z

    Declaration

    PDF
    587 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for CD485Z  | Hager Africa

    Product environmental profile for CD485Z

    PDF
    355 KB
More documentation

Accessories optional

See more

Discover more of this product range

    3
  • 1
    CD426J - RCCB 4P 25A 30mA AC Class
    CD426J
    RCCB 4P 25A 30mA AC Class
  • 2
    CD441J - RCCB 4P 40A 30mA AC Class
    CD441J
    RCCB 4P 40A 30mA AC Class
  • 3
    CD464J - RCCB 4P 63A 30mA AC Class
    CD464J
    RCCB 4P 63A 30mA AC Class

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group