![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
RCCB 2P 100A 30mA AC CD284U
EAN
3250611643555
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of poles2 P
Configuration
-
Number of modules2
Main electrical features
-
Frequency50 Hz
Electric current
-
Rated residual operating current30 mA
-
Rated current100 A
-
Withstand not tripping on 8-20 μs wave0.25 kA
-
Breaking and opening capacity1.5 kA
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
Electric current / temperature
-
Rating current -25°C100 A
-
Rating current -20°C100 A
-
Rating current -15°C100 A
-
Rating current -10°C100 A
-
Rating current -5°C100 A
-
Rating current 0°C100 A
-
Rating current 5°C100 A
-
Rating current 10°C100 A
-
Rating current 15°C100 A
-
Rating current 20°C100 A
-
Rating current 25°C100 A
-
Rating current 30°C100 A
-
Rating current 35°C100 A
-
Rating current 40°C100 A
-
Rating current 45°C100 A
-
Rating current 50°C95 A
-
Rating current 55°C90 A
-
Rating current 60°C85 A
-
Rating current 65°C79 A
-
Rating current 70°C74 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
-
Construction size (DIN 43880)1
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN14.3 W
-
Power loss per pole at In7.6 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
Connection
-
Type of connectionwith screw
Standards
-
Standard textEN 61008-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for CD284U
Interrupteur différentiel 80 / 100 A GB/GR/PL
PDF741 KB -
ProductECDeclaration
EU Declaration of conformity for CD284U
Declaration
PDF587 KB
More documentation