Earth leakage add-on block 3P 63A 1A A S Class BS363
EAN
3250611493631
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles3 P
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current1 A
-
Rated current63 A
Electric current / temperature
-
Rating current 40°C63 A
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN7.5 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingYes
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0.3 s
Safety
-
Residual current typeA SEL
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Altitude2000 m
-
Air humidity protectionExecution I
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BS363
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BS363
Declaration
PDF1 MBEU Declaration of conformity for BS363
Declaration
PDF378 KBEU Declaration of conformity for BS363
EU Declaration of Conformity
PDF452 KBEU Declaration of conformity for BS363
Declaration
PDF920 KB -
ProductROHS
Pollutant guidelines for BS363
RoHS declaration BS363 (english)
PDF33 KBPollutant guidelines for BS363
REACH declaration BS363 (english)
PDF32 KB
More documentation