Internal corner,BRP/BRAP65170,pure white • BRP651704H9010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRP PVC trunking
  • tehalit.BRP 65 x 170, 1 parti­tion
  • BRP651704H9010

Internal corner for BRP/BRHP/BRAP 65x170mm halogen free in pure white

BRP651704H9010

  • Cable manage­ment

Internal corner for BRP/BRHP/BRAP 65x170mm halogen free in pure white BRP651704H9010

EAN
4012740222099
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    BRP / BRAP
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    65 mm
  • Length
    135 mm
  • Trunking width
    170 mm
Cover, door
  • Lid with softlip
    -
  • Number of lids mount­able
    0
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    85 / 95 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Use condi­tions
  • Oper­ating temper­ature
    -30…90 °C
temper­atur
  • Ambient temper­ature
    -30…90 °C

Downloads

  • Product image

    Image BRP651704H9010  | Hager Africa

    Product Image BRP651704H9010

  • Tool

    Image Programming/Implementation software for BRP651704H9010  | Hager Africa

    Programming/Implementation software for BRP651704H9010

    Cable Management Revit Plugin

    MSI
    0
  • PEP document

    Image Product environmental profile for BRP651704H9010  | Hager Africa

    Product environmental profile for BRP651704H9010

    PEP_Hager_BRP65130_EN_27052013

    PDF
    257 KB
    Image Product environmental profile for BRP651704H9010  | Hager Africa

    Product environmental profile for BRP651704H9010

    PDF
    197 KB
More documentation

Discover more of this product range

    3
  • 1
    BRP6517069010 - Endcap for wall trunking BRP/BRAP/BRHP 65x170mm halogen free in pure white
    BRP6517069010
    Endcap for wall trunking BRP/BRAP/BRHP 65x170mm halogen free in pure white
  • 2
    BRP65XXX9 - Coupling,BRP
    BRP65XXX9
    Coupling, BRP
  • 3
    M2026 - partition LF H60
    M2026
    partition LF H60

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group