External corner for BRP/BRHP/BRAP 65x130mm halogen free alu finish BRP651303HLAN

EAN
4012740222839
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    BRP/ BRAP
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    68 mm
  • Length
    40 mm
  • Trunking width
    130 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    -
  • Number of lids mountable
    1
Materials
  • Colour
    aluminium
  • Material group
    plastic
  • Type of surface treatment
    wet painted
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    85 / 95 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -30…90 °C
temperatur
  • Ambient temperature
    -30…90 °C