Earth leakage add-on block 2P 63A 500mA AC Class BG264
EAN
3250611373254
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles2 P
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current500 mA
-
Rated current63 A
Dimensions
-
Depth of installed product8.3 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Frequency
-
Frequency50 Hz
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Safety
-
Residual current typeAC
Use conditions
-
Operating temperature-5…40 °C
-
Altitude2000 m
-
Air humidity protectionExecution I
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BG264
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BG264
Declaration
PDF920 KBEU Declaration of conformity for BG264
Declaration
PDF1 MBEU Declaration of conformity for BG264
EU Declaration of Conformity
PDF452 KBEU Declaration of conformity for BG264
Declaration
PDF378 KB -
ProductROHS
Pollutant guidelines for BG264
REACH declaration BG264 (english)
PDF103 KB
More documentation