Earth leakage add-on-block with double output 4P 63A 30mA A high immunity class BDH863
EAN
3250611310068
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles4 P
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current63 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product102 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN9 W
Tripping
-
Protected against nuisance trippingYes
-
Short-time delayed trippingYes
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations6000
Installation, mounting
-
Tightening torquetop : 2,5Nm ; bottom : 3,5Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Standards
-
Standard textEN 61009-2-1 ; EN 62423
Safety
-
Residual current typeA HI
Use conditions
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Air humidity protectionExecution I
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for BDH863
Declaration
PDF79 KB
More documentation