Earth leakage add-on-block 2P 125A 30mA type HI BDH280E

EAN
3250611340034
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    Left or right
  • Number of poles
    2 P
Configuration
  • Number of modules
    6
Connectivity
  • Top connection alignement for modular devices
    Not applicable
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated operational voltage Ue
    240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    125 A
Electric current / temperature
  • Rating current 20°C
    125 A
  • Rating current 30°C
    125 A
  • Rating current 40°C
    118.9 A
  • Rating current 50°C
    112.4 A
  • Rating current 60°C
    105.6 A
  • Rating current 70°C
    99.4 A
Dimensions
  • Depth of installed product
    69 mm
  • Height of installed product
    103 mm
  • Width of installed product
    160 mm
Power
  • Total power loss under IN
    7.5 W
Tripping
  • Protected against nuisance tripping
    Yes
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    7000
Installation, mounting
  • Tightening torque
    3,5Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connection for modular devices
    with screw
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    Yes
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A HI
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m