Earth leakage add-on block 4P 40A 30mA A Class BD440N
EAN
3250611344520
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of poles4 P
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current40 A
Electric current / temperature
-
Rating current 40°C40 A
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product4.4 cm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN35.5 W
-
Power loss per pole at In10.7 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,9Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-25…70 °C
-
Altitude2000 m
-
Air humidity protectionfor all climates
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BD440N
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BD440N
Declaration
PDF920 KBEU Declaration of conformity for BD440N
Declaration
PDF1 MBEU Declaration of conformity for BD440N
EU Declaration of Conformity
PDF452 KBEU Declaration of conformity for BD440N
Declaration
PDF378 KB -
ProductROHS
Pollutant guidelines for BD440N
REACH declaration BD440N (english)
PDF103 KB
More documentation