Joint cover for ATHEA trunking 20x50mm in pure white ATA205079010
EAN
4012740865210
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Trunking height20 mm
-
Trunking width50 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductLicence
Product licence for ATA205079010
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA205079010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA205079010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA205079010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA205079010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA205079010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation