Trunking 20x50,L=2,0m,brown ATA205028014
EAN
4012740865258
Packaging
32 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height20 mm
-
Length2000 mm
-
Trunking width52 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Cover, door
-
Lid shapepremounted
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Number of wires 1,5 mm² - 40% filling degree61
-
Internal/useful cross section900 mm²
-
Number of wires 2,5 mm² - 40% filling degree45
Equipment
-
Number of fix dividers2
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA205028014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA205028014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA205028014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA205028014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA205028014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA205028014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation