Flat corner for ATHEA trunking 16x30mm in brown ATA163058014

EAN
4012740865104
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Dimensions
  • Trunking height
    16 mm
  • Length
    58 mm
  • Trunking width
    30 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    brown
  • RAL colour
    RAL 8014 - Sepia brown
  • Material
    ABS
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…60 °C