Internal corner for ATHEA trunking 16x30mm in pure white ATA163049010
EAN
4012740865012
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height16 mm
-
Length49.5 mm
-
Trunking width32 mm
Cover, door
-
Lid with softlipNo
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range83 / 140 °
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA163049010
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA163049010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA163049010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA163049010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA163049010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA163049010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation