ADSL Master filter 900-99X
EAN
3599430007521
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Compatibility with remote monitoring protocolsCompatible avec tout protocole de télésurveillance
Connectivity
-
Selection for broadband connectionRJ11 connector or wiring terminal block
-
Only one broadband filter for the entire telephone installationYes
Dimensions
-
Dimensions (LLxwwxhh)72 x 66 x 24 mm
Power supply
-
Supply VoltageNe nécessite pas d'alimentation
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP50
temperatur
-
Ambient temperature-5…45 °C