KNX radio timer quicklink, display, S.1, white glossy 85745282

EAN
4011334375272
Packaging
1 Piece

Technical properties

Functions
  • Astronomic time shift
    ± 2 h
  • Random number generator
    ± 15 mn
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, scene loading, time dimming value, push-button, status display
  • Function
    reset function (to factory setting) ; Configurable transmission and/or reception behaviour ; Party function, no execution of automatic, radio and extension unit commands (switch protection) ; with keylock ; easy additional functions: +6 scenes, dimming, 1 up/down button control, priority
  • Quicklink functions
    quicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
  • Slide switch
    with switchover manual/automatic mode
  • Power reserve
    ≈ 8 h
Controls and indicators
  • Indication / display
    LC display illuminated during operation ; indication of the application module/insert compatibility in the display ; LC display contrast is adjustable
Connectivity
  • Radio protocol
    KNX Radio
Dimensions
  • Width of rail mounted device (RMD)
    0 modules
Power
  • Radio transmission power
    < 10 mW
Measurement
  • Running accuracy
    ± 3 min/year
Battery
  • Power reserve [years]
    0 a
Materials
  • Colour of design line
    white
Connection
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
  • Programs
    astro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable ; standalone programme, radio and extension unit commands are not executed ; holiday programme for random variation of the switching times in automatic operation
  • Time
    with automatic summer-/winter time switching (can be switched off)
Equipment
  • Number of radio channels
    1
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Number of switching times for on/off
    20
  • Cylinder
    2 independent preset programme memories, individually adaptable
Use
  • Differentiation characteristic 2 - Sales
    with display
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Light control ; KNX radio- operating systems
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

More documentation