HBNet FUNK-ZSU LI S.1/B.X P-W MATT • 85745288 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • KNX Wiring accessories
  • berker
  • 85745288

KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic

85745288

  • Wiring accessories and Building auto­ma­tion

KNX radio timer quicklink, display, S.1/B.3/B.7, p. white, matt, plastic 85745288

EAN
4011334375302
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Astro­nomic time shift
    ± 2 h
  • Random number gener­ator
    ± 15 mn
  • ETS addi­tional func­tions
    ETS addi­tional func­tions: +6 scenes, oper­ating mode on/off, scene load­ing, time dimming value, push-but­ton, status display
  • Func­tion
    reset func­tion (to factory setting) ; Config­ur­able trans­mis­sion and/or recep­tion beha­viour ; Party func­tion, no execu­tion of auto­matic, radio and exten­sion unit commands (switch protec­tion) ; with keylock ; easy addi­tional func­tions: +6 scenes, dimming, 1 up/down button control, priority
  • Quick­link func­tions
    quick­link func­tions: switch­ing, 2 scenes, time switch­ing, NO contact push-but­ton, forced control
  • Slide switch
    with switchover manu­al/auto­matic mode
  • Power reserve
    ≈ 8 h
Controls and indic­ators
  • Indic­a­tion / display
    LC display illu­min­ated during oper­a­tion ; indic­a­tion of the applic­a­tion module/in­sert compat­ib­ility in the display ; LC display contrast is adjustable
Connectivity
  • Radio protocol
    KNX Radio
Dimen­sions
  • Width of rail mounted device (RMD)
    0 modules
Power
  • Radio trans­mis­sion power
    < 10 mW
Meas­ure­ment
  • Running accuracy
    ± 3 min/year
Battery
  • Power reserve [years]
    0 a
Mater­ials
  • Colour of design line
    polar white
  • Surface appear­ance
    matt
Connec­tion
  • Bus connec­tion
    integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
Settings
  • Programs
    astro programme for sunrise/sun­down switching with city/­country or co-ordinate input, indi­vidu­ally adapt­able ; stan­dalone programme, radio and exten­sion unit commands are not executed ; holiday programme for random vari­ation of the switching times in auto­matic oper­a­tion
  • Time
    with auto­matic summer­-/winter time switching (can be switched off)
Equip­ment
  • Number of radio chan­nels
    1
  • Number of quick­link links
    max. 20 trans­mit­ter­/re­ceiver
  • Number of switching times for on/off
    20
  • Cylinder
    2 inde­pendent preset programme memor­ies, indi­vidu­ally adapt­able
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with display
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; KNX radio- oper­ating systems
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Elec­tronics plat­form ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Product image

    Image 85745288  | Hager Africa

    Product Image 85745288

  • ProductNotice

    Image Instruction manuals for 85745288  | Hager Africa

    Instruction manuals for 85745288

    PDF
    1 MB
  • ProductETSBase

    Image Product-Database ETS for 85745288  | Hager Africa

    Product-Database ETS for 85745288

    KNX Database (from ETS3) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)

    VD5
    14 MB
    Image Product-Database ETS for 85745288  | Hager Africa

    Product-Database ETS for 85745288

    KNX Database (from ETS4) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)

    KNXPROD
    12 MB
    Image Product-Database ETS for 85745288  | Hager Africa

    Product-Database ETS for 85745288

    KNX Database (from ETS4) for 857452xx - KNX radio timer quicklink (V100)

    KNXPROD
    13 MB
    Image Product-Database ETS for 85745288  | Hager Africa

    Product-Database ETS for 85745288

    KNX Database (from ETS3) for 857452xx - KNX radio timer quicklink (V100)

    VD5
    16 MB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for 85745288  | Hager Africa

    Application guides ETS / easy link for 85745288

    Application description ETS for 857452xx - KNX radio timer quicklink (EN, vers. 6T8014-52A)

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 85745288  | Hager Africa

    EU Declaration of conformity for 85745288

    Declaration of Conformity

    PDF
    291 KB
    Image EU Declaration of conformity for 85745288  | Hager Africa

    EU Declaration of conformity for 85745288

    Declaration of Conformity

    PDF
    285 KB
  • ProductROHS

    Image Pollutant guidelines for 85745288  | Hager Africa

    Pollutant guidelines for 85745288

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 85745288  | Hager Africa

    Pollutant guidelines for 85745288

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    85145182 - KNX radio button 1gang quicklink, S.1, white glossy
    85145182
    KNX radio button 1gang quicklink, S.1, white glossy
  • 2
    85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
    85145189
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
  • 3
    85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    85145188
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
    85145185
    KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
  • 5
    85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    85145183
    KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group